,Model##Other##,Length##Length##Inches,Width##Length##Inches,Height##Length##Inches,Compressor Type##Other##,Evaporator Diameter##Length##Inches,Evaporator Length##Length##Inches,Evaporator Offset Bottom##Length##Inches,Evaporator Offset Front##Length##Inches,Evaporator Offset Right##Length##Inches,Base Rail Width##Length##Inches,Water Supply Connection Offset Right##Length##Inches,Water Return Connection Offset Right##Length##Inches,Fan Grill Bottom Diameter##Length##Inches,Evaporator Water Connection Diameter##pipe_size##inches,Water LH Connection Offset Front##Length##Inches,Water RH Connection Offset Front##Length##Inches,Electrical Box Height##Length##Inches,Clearance Offset Top##Length##Inches,Clearance Offset Right##Length##Inches,Clearance Offset Left##Length##Inches,Clearance Offset Front##Length##Inches,Clearance Offset Bottom##Length##Inches,Clearance Offset Back##Length##Inches,Family Load Status##other##,Include Clearance##Other##
EV4027,AWV 14 Fan,296,87.6,100.1,SCREW,16,108,17,43.5,163.2,7.5,95,169.7,34,6,31.9,55.7,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1
EV5027,AWV 14 Fan,296,87.6,100.1,SCREW,16,108,21.2,43.5,165.2,7.5,92.9,171.1,34,8,29.9,57.8,68.26,150,48,36,72,0,72,Valid  Type loaded via type catalog,1